??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
NeoTeq Dual Series - Dual Wheel Low Profile Chrome Caster
Bill of material
DN-02NRP-100-SW-TP01
PN
Part Number
DN-02NRP-100-SW-TP01
SER
Series
NeoTeq Dual
MO
Fastening Type
SIZE
Fastening Size
2-1/2" x 3-5/8 (TP01)
D
Wheel Diameter
Inch
W
Tread Width
1 Inch
TT
Wheel Type
Neoprene Rubber
CAP
Capacity
250 lbs
H
Mount Height
3 3/8 Inch
R
Swivel Radius
2 3/8 Inch
WB
Bearing Type
Precision Ball