??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
NETPS, ETKPS, PETPS, SETPS, AETPS, ABETPS - Circular Posts Coarse Thread - Both Ends Male Thread with Wrench Flat - Thread Length and Diameter Configurable Type
Bill of material
NETPS15-30-F12-G12-SC0-M5-N5
PN
Part Number
TYPE
Type
NETPS
MAT
Material
ST
Surface Treatment
D
mm
L
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
SC
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M
M (Coarse) Threaded Selection
N
N (Coarse) Threaded Selection
W
mm
LL1
l1
mm
A
mm
ALT3
L Dimension Tolerance Change
LKC
L Dimension Tolerance
+/-0.1 mm
ALT1
Undercut
ALT2
Through Hole for Hex Wrench
HL
HL 1mm Increment
mm
ALTDD
d
0.0 mm
MC
mm
GG
g
mm