??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Metalwork
Description
New deal filter regulator
Bill of material
1225029-FR 1/4 4 08 RMSA TMV
CODE
Code
1225029
DC
Description
FR 1/4 4 08 RMSA TMV
E
Element
FR
TP
Threaded port
DF
Degree of filtration
SR
Setting range
CD
Condensate drain
A
42 mm
B
190 mm
C
42 mm
D
42 mm
EE
36 mm
F
30x1.5
G
10 mm
I
121 mm
L
M4 hole
M
145 mm
N
1/8
P
233 mm
INFO
Catalogue
Catalogue