??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Next Generation Non-Magnetic Series - Non Magnetic Nylon Swivel and Brake Medical Caster
Bill of material
NM-04QD0-125-SW-TPS1
PN
Part Number
NM-04QD0-125-SW-TPS1
SER
Series
Non-Magnetic Nylon
MO
Fastening Type
SIZE
Fastening Size
2-1/2" x 3-5/8 (TP01)
D
Wheel Diameter
Inch
W
Tread Width
1 1/4 Inch
TT
Wheel Type
QuikStart TPR
CAP
Capacity
150 Lbs
BR
Brake Type
H
Mount Height
5 3/4 Inch
R
Swivel Radius
3 7/16 Inch
WB
Bearing Type
Delrin