您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
español
français
English
QA認證資訊
目錄: Colson Group
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Colson Group
NS-04QDP-125-SW-TP01
Colson Group
MedCaster
Casters
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{colsongroup/medcaster/casters/nylon_plus_stainless_asmtab.prj},{NB=NS-04QDP-125-SW-TP01},{SER= Nylon Plus Stainless},{MO=1},{SIZE=TP01},{AD=},{D=4},{W=1.25000000},{TT=QD},{BR=},{WB=P},{MAT=NS},{PPATH=nylon_plus_stainless_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Colson Group
Description
Next Generation Stainless Series - Nylon and Stainless Steel Performance Medical Caster
Bill of material
NS-04QDP-125-SW-TP01
PN
Part Number
NS-04QDP-125-SW-TP01
SER
Series
Nylon Plus Stainless
MO
Fastening Type
Top Plate Swivel
Top Plate Rigid
Hollow Kingpin
Hollow Kingpin (Rigid)
Expanding Adapter Stem
Threaded Stem
Top Plate Swivel
Top Plate Rigid
Hollow Kingpin
Hollow Kingpin (Rigid)
Expanding Adapter Stem
Threaded Stem
SIZE
Fastening Size
2-1/2" x 3-5/8 (TP01)
2-1/2" x 3-5/8 (TP01)
AD
Expanding Adapter Stem
N/A
N/A
D
Wheel Diameter
4
5
6
4
5
6
Inch
W
Tread Width
1 1/4
Inch
TT
Wheel Type
QuikStart TPR
Anti-Microbial TPR
QuikStart TPR
Anti-Microbial TPR
CAP
Capacity
275
Lbs
BR
Brake Type
Without Brake
Total Lock
Direction Lock
Without Brake
Total Lock
Direction Lock
H
Mount Height
5 3/4
Inch
R
Swivel Radius
3 7/16
Inch
WB
Bearing Type
Precision Ball
Precision Ball