??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 54
HELP_VARIABLE
Company
RCM
Description
NG 24x1.5 - Gas ejectors
Bill of material
NG24x1.5-100-A-BR
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
21.7 mm
P
Pressure
bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
값 입력 CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
1.55xF0 daN
F1P
Polytrophic end force
2.02xF0 daN
S
Surface
1.13 cm^2
W
Weight
kg