??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGC12 - Manipulator end parts / nozzle clamp · internal thread interface / external thread interface / pneumatic gripper
Bill of material
NGC12-A-D12-28
CODE
model
NGC12
TYPE
Types of
Internal thread interface
BM
Body material
Superhard aluminum
ST
surface treatment
clear anodizing
SEN
sensor
D
Piston hole diameter D
12 mm
GF
Gripping force
28 N
WEI
weight
44 g
LINK
weblink
weblink