??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2015.
Alternative part(s)
Should a replacement part be used?
Selectable products: 13
HELP_VARIABLE
Company
Festo
Description
NHSB - Connecting cable
Bill of material
1585798 NHSB-A1-30-BLG5-LE5-PU8-2XBB
TNR
Part number
TYP
Type
INFO
Valid until
Information
2015-12-31
D1
M32x1.5
D2
37 mm
D3
28.5 mm
D4
mm
D5
8 mm
L1
mm
L2
mm
L3
82.000 mm
SW1
36.000 mm
SW2
34.000 mm
SW3
41.000 mm
CNSMASSEXACT
Weight
kg
GTIN