??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bodenschatz
Description
Nia towel ring - Sanitary accessories
Bill of material
BA57VC142
BNR
Order number
PD
Product description
NIA towel ring, 30 cm overhang 6.1 cm
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
WSM
Wall / standing model
Wall model
W
Width
1.8 cm
H
Height
6.1 cm
L
Length
40 cm
GW
Installation height
0.85 m
NW
Netto weight
0.68 kg
M
Main customs material
Messing
CTN
Customs tariff number CH
8302.5090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57VC142/