??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Bodenschatz
Description
Nia soap dispenser and glass holder - Sanitary accessories
Bill of material
BA57SM118(architecture400)
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
WF
Web color variant
WSM
Wall / standing model
Wall model
W
Width
164 mm
H
Height
134.5 mm
L
Length
113.5 mm
GW
Installation height
1 m
NW
Netto weight
kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
CTN2
Customs tariff number DE, AT
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57SM118/