??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Bodenschatz
Description
Nia WC-Buerstengarnitur freistehend - Sanitary accessories
Bill of material
BA57VC157
BNR
Order number
PD
Product description
NIA Toilet brush set with lid, plastic insert and toilet brush
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
WSM
Wall / standing model
Standing model
W
Width
96 mm
H
Height
400.5 mm
L
Length
96 mm
NW
Netto weight
1.5 kg
M
Main customs material
CTN
Customs tariff number CH
96.039.090
CTN2
Customs tariff number DE, AT
96.039.099
INFO
Product information
https://www.bodenschatz.ch/direct/BA57VC157