??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Nimbus 399 Series - Designer Central Locking Medical Caster
Bill of material
399Q38K150VK2351
PN
Part Number
399Q38K150VK2351
SER
Series
Nimbus 399
MO
Fastening Type
Central Locking Free Swivel Models
SIZE
Fastening Size
D
Wheel Diameter
6 Inch
W
Tread Width
1 1/4 Inch
TT
Wheel Type
Polyurethane
CAP
Capacity
330 lbs
BR
Brake Type
H
Mount Height
7 1/2 Inch
R
Swivel Radius
4 1/2 Inch
WB
Bearing Type
Precision Ball