??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ15-30GK-N-150-Y38977 - Inductive Sensors
Bill of material
NJ15-30GK-N-150-Y38977
PRODUCT_PICTURE
Product Picture
MANUID
NJ15-30GK-N-150-Y38977
DESCSHORT
Short Description
Inductive sensor NJ15-30GK-N-150-Y38977
EAN
4050143455867
MANUTYPEDESC
Manufacturer Type Description
NJ15-30GK-N-150-Y38977
AAS155001
Maximum operating ambient temperature
150.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
15 mm
BAD946007
Material of the active surface
Plastic
BAD899008
Design of control element
BAD826005
Diameter of sensor
30 mm
BAD898005
Design of control output
NAMUR
BAD840006
Housing construction form
cylinder, thread
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
47 mm
BAD900004
Switch frequency
100.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.430
LENGTH
0.180
WIDTH
0.090
DEPTH
0.045
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink