??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
NK11SSB - Un-finished
Bill of material
NK11SSB24D5
TYPE
Type
NK11SSB
NOT
Number of teeth
DP
Pitch dia
mm
DO
Outer dia
mm
DC
Teeth bottom dia
mm
DC2
Caliper dia
mm
T
Width of teeth
1.6 mm
MAT
Hardeningtempering
None
MATC
Comments for hardeningtempering
SHAPE
Shape of sproket
C : Cutting type
SD
Bore
mm
A
4 mm
TS
Tap size
NTH
No. of Tapped holes
1
SURFT
Surface treatment
TYP
CAUTION
Caution
The tooth profile in the CAD models differ from the actual shape.