??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 14
HELP_VARIABLE
Company
Misumi
Description
NLSBK, LSBK, PLSBK, SLSBK, ALSBK, ABLSBK - Hexagonal Posts with Pilot -One End Threaded, One End Tapped- Pilot Selectable
Bill of material
NLSBK19-45-M5-N5
PN
Part Number
MAT
Material
ST
Surface Treatment
B
mm
M
M (Coarse) Threaded Selection
N
N (Coarse) Tapped Selection
ALT1
L Dimension Tolerance
L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
값 입력 L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
LTOL
L Tolerance
+/-0.1 mm
E
mm
F
mm
P
mm
V
mm
W
mm
C
(C)
mm
ALT3
No machining for V pilot at N thread end
ALT2
No machining for P pilot at M thread end
ALT4
PKH Pilot Diameter Specified
PKH
PKH 1mm Increment
mm
ALT5
VKH Pilot Diameter Specified
VKH
VKH 1mm Increment
mm
MC
mm
GG
g
mm