??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
NLSBM, LSBM, PLSBM, SLSBM, ALSBM, ABLSBM - Hex Posts with Pilot - Both Ends Threaded - Pilot Selectable
Bill of material
NLSBM14-30-M5-N5
PN
Part Number
MAT
Material
ST
Surface Treatment
B
mm
ALT1
L Dimension Tolerance
LTOL
L Tolerance
+/-0.1 mm
L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
M
M (Coarse) Selection
N
N (Coarse) Selection
E
mm
F
mm
C
(C)
mm
ALT4
L Dimension Accuracy Change
ALT2
Thread Length at M thread end
MLC
MLC 0.1mm Increment
mm
ALT3
Thread Length at N thread end
NLC
NLC 0.1mm Increment
mm