??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 11
HELP_VARIABLE
Company
Misumi
Description
NLSBMF, LSBMF, PLSBMF, SLSBMF, ALSBMF, ABLSBMF - Hexagonal Posts - Both Ends Male Thread - Inlay Configurable Type
Bill of material
NLSBMF14-30-M5-N5-G2-H2
PN
Part Number
MAT
Material
ST
Surface Treatment
B
mm
ALT1
L Dimension Tolerance
LTOL
L Tolerance
+/-0.1 mm
L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
M
M (Coarse) Selection
N
N (Coarse) Selection
ALT9
Pilot Length at M thread end
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
GLC
GLC 0.5mm Increment
mm
ALT10
Pilot Length at N thread end
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
HLC
HLC 0.5mm Increment
mm
C
mm
ALT11
L Dimension Accuracy Change
ALT2
Thread Length at M thread end
MLC
MLC 0.1mm Increment
mm
ALT3
Thread Length at N thread end
NLC
NLC 0.1mm Increment
mm