??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
cntpic
Description
NOGH15-30 - [Guideway-High Precision Guideway]NOGH Model Crossed Needle Roller Guideway-High Precision Guideway-Aluminum Cage Guideway
Bill of material
NOGH2025-N200-O200
CNSORDERNO
CODE
Code
STROKE
Stroke
mm
A
Height in the guide rail
mm
B
Rail width
mm
ML
Rail length
mm
Enter value for ML
Rail length
mm
cm
inch
ft
VL
V-Rail Length
mm
Enter value for VL
V-Rail Length
mm
cm
inch
ft
CAGEL
Support length
mm
Enter value for CAGEL
Support length
mm
cm
inch
ft
L1
Side hole spacing
100.000 mm
L2
Distance from head hole to edge
50.0 mm
J1
V-rail height
mm
J
M-rail height
mm
N
Distance from bottom edge
mm
F
E
Screw model
FN
Thread size
mm
DW
Support thickness
mm
D
Large screw hole diameter
mm
F1
Small screw hole diameter
mm
G
Thickness of small screw hole
mm
E1
Height of v-bracket
M
mm
U
mm
U1
mm
M1
mm
Q
11.0 mm
SCREW
Screw accessories
SCREWTYPE
Screw hole processing
LINK