??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Non-standard Flat Top Modular Belt (A-2)+Flight(A-3) and Sidewall - A Series
Bill of material
Non-standard Flat Top Modular Belt (A-2)+Flight(A-3) and Sidewall-L50.8-M16.5-H32-50.8-W169.3
PN
Product Name
Non-standard Flat Top Modular Belt (A-2)+Flight(A-3) and Sidewall
PITCH
Pitch
50.80 mm
N
The multiply of standard modular belt width
T
The multiply of Nonstandard modular belt width
M
The distance between belt side and sidewall
mm
K
The centre distance between two cleats
H
mm
W
169.30 mm
MBT
Modular belt width
Non-standard modular belt width: W=152.4*N+16.9*T
REMARK
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.