??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Electric Solenoid Valves
Description
Normally Open
Bill of material
APLO-1/2-12VDC
SKU
POSITION
NO
PORT_SIZE
1/2" Male NPT
VOLTAGE
BODY_MATERIAL
POM Plastic
COMPONENTS
Stainless Steel
SEAL_MATERIAL
EPDM Diaphragm
ORIFICE_SIZE
8.5 mm
TEMP_RANGE
32 to 125° F / 0 to 50°C
PRESSURE_RANGE
PSI Range=3 - 115 PSI (Minimum Required)
FLOW_RATE
Cv 0.6 (Appx 4.5 GPM @ 60 PSI)
POWER
6 Watts
COIL_CONNECTION
Terminal
WEIGHT
4.10 oz
SUITABLE_MEDIA
*Water - Air - *Etc
LINK
https://www.electricsolenoidvalves.com/1-2-12v-dc-electric-plastic-solenoid-valve-normally-open/