??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Novoferm
Description
NovoDock L320 - HYDRAULIC DOCK LEVELLER WITH HINGED LIP
Bill of material
NovoDock DSL00320(L=2000xB=2000xH=600,BZ,400,0,0,,R,1,1,0,76,1,1,1,1,GP290,1,1,1)
CNSORDERNO
Order Number
NovoDock DSL00320(L=2000xB=2000xH=600,BZ,400,0,0,,R,1,1,0,76,1,1,1,1,GP290,1,1,1)
BESTNR
Order Number
NovoDock DSL00320
TYPE
Type
NovoDock L320
LODDEST
LOD Destination
LODLEVEL
LOD Level
FR
Frames
NL
Nominal lengths
mm
NW
Nominal widths
mm
LH
Nominal heights
600 mm
LL
Hinged lip lengths
mm
LP
Lip position
LX
Hinged lip position
mm
PT
Platform material thickness
6/8 mm
LT
Hinged lip material thickness
12/14 mm
OP
Option packs
ZO
second additional selection
ZO2
third additional selection
ST
Control
COP
Control and operation
OP2
Door position sensor
COLSEL
Insert special RAL selection
COLOUR
Colour
SA
Gap sealing
AV
bevelled hinged wedge
ESZ
Folding segments
RB
Rubber
TRB
Typ of Bumper
NTO
Low temperature oil
NCSP
NC Silence Plus
ASP
Antislip protection with noise reduction
INFO
Specification text
Informazioni
Info Text
INFOPDF
Datasheet PDF
Info PDF