??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Novoferm
Description
NovoDock L320R - HYDRAULIC DOCK LEVELLER WITH HINGED LIP AS REPLACEMENT SOLUTION
Bill of material
NovoDock DSL00320R(L=2000xB=1710xH=590,AZ,400,0,0,,R,1,1,0,76,1,1,1,1,GP290,1,1,1)
CNSORDERNO
Order Number
NovoDock DSL00320R(L=2000xB=1710xH=590,AZ,400,0,0,,R,1,1,0,76,1,1,1,1,GP290,1,1,1)
BESTNR
Order Number
NovoDock DSL00320R
TYPE
Type
NovoDock L320R
LODDEST
LOD Destination
LODLEVEL
LOD Level
FR
Frames
NL
Nominal lengths
mm
NW
Nominal widths
mm
LH
Nominal heights
590 mm
LL
Hinged lip lengths
mm
LP
Lip position
LX
Hinged lip position
mm
PT
Platform material thickness
6/8 mm
LT
Hinged lip material thickness
12/14 mm
OP
Option packs
ZO
second additional selection
ZO2
third additional selection
ST
Control
COP
Control and operation
OP2
Door position sensor
COLSEL
Insert special RAL selection
COLOUR
Colour
SA
Gap sealing on platform against draughts
AV
bevelled hinged wedge
ESZ
Folding segments
RB
Rubber
TRB
Typ of Bumper
NTO
Low temperature oil
NCSP
NC Silence Plus
ASP
Antislip protection with noise reduction
INFO
Specification text
Information
Info Text
INFOPDF
Datasheet PDF
Info PDF