??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
NPAW - Tubing support
Bill of material
554026 NPAW-S-T3
TNR
Part number
TYP
Type
L
mm
L1
mm
L2
34 mm
L3
10.7 mm
L4
mm
L5
9 mm
L6
12.5 mm
L7
2.5 mm
L8
20 mm
CNSMASSEXACT
Weight
kg
GTIN