??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Misumi
Description
NR38S - Receptacle - Built-In Type - Min. Mounting Pitch 0.8mm - NR38S Series
Bill of material
NR38S
PN
Part No.
NR38S
MAT
Material
Brass
ST
Surface Treatment
Gold Plating on Nickel Undercoat
MCP
Matching Contact Probe
NP38
MMI
Min. Mounting Interval
0.8 mm
DMH
Dimension of Mounting Hole for Pressure Fitting (Reference)
0.53~0.54 mm