??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
CPC – Colder Products
Description
NS4D2000606 - In-Line - Ferruless Polytube Fitting PTF
Bill of material
NS4D2000606
PN
Part No. (Shutoff)
NS4D2000606
OD
Tubing Size OD
3/8 palec
ID
Tubing Size ID
1/4 palec
ODM
Tubing Size OD
9.5 mm
IDM
Tubing Size ID
6.4 mm
TT
Termination Type
Compression
CCOLUMN
Product Number
NS4D2000606
DCOLUMN
Product Name
3/8 PTF Valved In-Line Coupling Insert
FCOLUMN
CPC Series
NS406
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose, Medical-Grade
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
160°F
YCOLUMN
CPC High
71°C
AECOLUMN
CPC Sterilization Method ID
Gamma
AFCOLUMN
CPC Spillage
<br> &lt;0.10 cc per disconnect<br> 0.26cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
White ABS with TPE overmold
BBCOLUMN
White ABS
BECOLUMN
Barrel nickel plated brass PTF nut