目錄: Promatec
Created: 21.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Promatec
NS6D40008
Promatec
Connexions
medicale
ns6
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{promatec/innesti/medicale/ns6/ns6d40008_asmtab.prj},{NB=NS6D40008},{PN=NS6D40008},{ODM=12.7},{DMAJ=0.75000},{DMIN=0.65080},{D1=1.50000},{D2=0.77600},{D3=0.65900},{D4=0.77000},{D5=0.65600},{D6=0.55600},{D7=0.07000},{D8=0.37500},{D9=0.36900},{L1=1.88300},{L2=0.03806},{L3=0.09449},{L4=0.66263},{L5=0.15700},{L6=0.28500},{L7=0.64300},{A1=0.62500},{A2=0.37510},{A3=0.73400},{A4=0.33500},{R1=0.05000},{R2=0.05000},{R3=0.02000},{D10=1.03400},{T1=0.00996},{W=1.00000},{R4=0.08000},{T2=0.16000},{T3=0.12000},{D11=1.10000},{LL=0.88000},{R5=0.09400},{D12=0.53800},{D13=0.51000},{D14=0.48000},{T4=0.27000},{W1=0.94000},{T5=0.15000},{D15=0.84000},{R6=0.50000},{X1=0.37600},{X2=0.46446},{Y1=0.21708},{Y2=0.80446},{T6=0.00600},{T7=0.06000},{T8=0.13000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Promatec
Description
NS6D40008 - Panel Mount - Compression
Bill of material
NS6D40008
PN
Part No. (Shutoff)
NS6D40008
OD
Tubing Size OD
1/2
Inch
ODM
Tubing Size OD
12.7
mm
TT
Termination Type
Compression