目錄: Promatec
Created: 21.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Promatec
NS6D42006
Promatec
Connexions
medicale
ns6
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{promatec/innesti/medicale/ns6/ns6d42006_asmtab.prj},{NB=NS6D42006},{PN=NS6D42006},{IDM=9.5},{DMAJ=0.81600},{DMIN=0.70100},{BZE=0.32000},{D1=1.50000},{D2=0.77600},{D3=0.65900},{D4=0.77000},{D5=0.65600},{D6=0.55600},{D7=0.07000},{D8=0.37500},{D9=0.36900},{L1=1.88300},{L2=0.03806},{L3=0.09449},{L4=0.66263},{L5=0.15700},{L6=0.28500},{L7=0.64300},{A1=0.62500},{A2=0.37510},{A3=0.73400},{A4=0.33500},{R1=0.05000},{R2=0.06000},{R3=0.02000},{D10=1.03400},{T1=0.00996},{W=1.00000},{R4=0.08000},{T2=0.16000},{D11=1.10000},{LL=0.80000},{R5=0.12500},{D12=0.36800},{D13=0.37800},{D14=0.39400},{D15=0.30800},{T3=0.05000},{T4=0.15000},{E1=0.08000},{E2=1.24100},{F=1.50000},{F1=0.21500},{F2=1.41000},{F3=0.17252},{F4=0.16500},{D=1.241},{ID=3/8},{TT=Hose Barb}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Promatec
Description
NS6D42006, NS6D42008 - Panel Mount - Hose Barb
Bill of material
NS6D42006
PN
Part No. (Shutoff)
NS6D42006
NS6D42006
ID
Tubing Size ID
3/8
3/8
Inch
IDM
Tubing Size ID
9.5
9.5
mm
TT
Termination Type
Hose Barb