카탈로그: IAI
생성됨: 21.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
NSA-WXMXM-WA-750-50-2350-T2-S-AQ-CT3
IAI
1 axis Robot
NSA Series
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{iai/1_axis_robot/nsa_series/nsa_wxmxm_asmtab.prj},{NB=NSA-WXMXM-WA-750-50-2350-T2-S-AQ-CT3(0_0)},{X=8},{MS=15.000},{SERIES=NSA-WXMXM},{ENTYPE=WA},{MOT=750},{OPTAQ=Yes},{LBS1=50,25},{S1=[2350:2650/50]},{LBS=50},{S=2350},{CONT=T2},{CTYPE=1},{LTC=3},{OPTCTD=CT3},{POS1=0},{POS2=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
IAI
Description
NSA - WXMXM
Bill of material
NSA-WXMXM-WA-750-50-2350-T2-S-AQ-CT3
CNSORDERNO
Order number
NSA-WXMXM-WA-750-50-2350-T2-S-AQ-CT3
ENTYPE
Encoder type
WA
MOT
Motor type
750
W
LBS
Lead
50.000
25.000
50.000
25.000
mm
S
Stroke
mm
값 입력 S
Stroke
mm
cm
inch
ft
확인
CONT
Controller
T2
T4
T2
T4
CTYPE
Cable type
Standard cable : Standard Length
Standard cable : Length specification
No cable
Standard cable : Standard Length
Standard cable : Length specification
No cable
LTC
Cable length
3
5
3
5
m
OPTAQ
Option: AQ Seal
Yes
OPTCTD
Option: Cable track direction
CT3: Standard cable track : mounting direction (standard)
CT4: Standard cable track : mounting direction (opposite)
NT3: No cable track (standard)
NT4: No cable track (opposite)
UM3: User cable track mounting direction (standard)
UM4: User cable track mounting direction (opposite)
ET5: Extension cable track (sideways, standard)
ET6: Extension cable track (sideways, opposite)
ET7: Extension cable track (ceiling mount, standard)
ET8: Extension cable track (ceiling mount, opposite)
CT3: Standard cable track : mounting direction (standard)
CT4: Standard cable track : mounting direction (opposite)
NT3: No cable track (standard)
NT4: No cable track (opposite)
UM3: User cable track mounting direction (standard)
UM4: User cable track mounting direction (opposite)
ET5: Extension cable track (sideways, standard)
ET6: Extension cable track (sideways, opposite)
ET7: Extension cable track (ceiling mount, standard)
ET8: Extension cable track (ceiling mount, opposite)
POS1
Position of Slider 1
mm
값 입력 POS1
Position of Slider 1
mm
cm
inch
ft
확인
POS2
Position of Slider 2
mm
값 입력 POS2
Position of Slider 2
mm
cm
inch
ft
확인