??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
nsb022CRGD Chain Cable - G Clean Chain
Bill of material
NSB022CRG-27 (154,35,0,0,0)_CC
TYP
Type
NSB022CRG
HI
Inner Height
22.0 mm
HG
Outer Height
29 mm
BI
Inside Width
mm
BK
Outside Width
41 mm
LK
Chain Length
154 mm
KR
Radius
mm
LS
Traverse
mm
Enter value for LS
Traverse
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
T
Pitch
22 mm