??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
CP System
Description
nsb022CRGD - G Clean Chain
Bill of material
NSB 022CRGD.027.R35/F-209L
TYP
Type
NSB 022CRGD
B
Outer Height
29 mm
D
Inner Height
20 mm
T
Pitch
22 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
198.0 mm
ST
Stroke Range
mm
LS
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
BT
Bracket Type
TW
Tie Wrap