??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NSB15-L2M-2E2-V1-S2D2 - Inductive Sensors
Bill of material
NSB15-L2M-2E2-V1-S2D2
PRODUCT_PICTURE
Product Picture
MANUID
NSB15-L2M-2E2-V1-S2D2
DESCSHORT
Short Description
Inductive sensor NSB15-L2M-2E2-V1-S2D2
EAN
4050143377091
MANUTYPEDESC
Manufacturer Type Description
NSB15-L2M-2E2-V1-S2D2
BAD947008
Material of the housings
Plastic
BAA038006
min. ambient temperature
-25 °C
BAD815006
Switching distance
15 mm
BAD915006
Voltage type
DC
BAD823004
Width of sensor
40 mm
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
70.00 °C
BAD856005
Length of sensor
67 mm
BAD849004
Height of sensor
40 mm
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.250
LENGTH
0.120
WIDTH
0.095
DEPTH
0.080
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink