??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NSB5-18GH50-2E2-M1-S2D2 - Inductive Sensors
Bill of material
NSB5-18GH50-2E2-M1-S2D2
PRODUCT_PICTURE
Product Picture
MANUID
NSB5-18GH50-2E2-M1-S2D2
DESCSHORT
Short Description
Inductive sensor NSB5-18GH50-2E2-M1-S2D2
EAN
4050143377497
MANUTYPEDESC
Manufacturer Type Description
NSB5-18GH50-2E2-M1-S2D2
BAD947008
Material of the housings
Stainless steel
BAA038006
min. ambient temperature
-40 °C
BAD815006
Switching distance
5 mm
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
BAD826005
Diameter of sensor
18 mm
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
85.00 °C
BAD856005
Length of sensor
60 mm
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.140
LENGTH
0.135
WIDTH
0.068
DEPTH
0.034
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink