??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
NSFRMHD, SFRMHD, PSFRMHD, SSFRMHD, NSFRMGD, SFRMGD, PSFRMGD, SSFRMGD, NSFRHD, SFRHD, PSFRHD, SSFRHD, NSFRD, SFRD, PSFRD, SSFRD, AHFRD - Rotary Shafts - One End Stepped and Threaded One End Tapped - Standard
Bill of material
NSFRMHD17-24-F5-B0-P5-N4
PN
Part Number
TYPE
Type
TS
D Tolerance Selection
TYS
P Tolreance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
Changes L Tolerance
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT9
Concentricity
ALT13
Shaft End P Fine Thread (Male Thread)
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
PMC
PMC (Fine) Selection
P
P Selection
N
N (Coarse) Selection
Y
(Y) max.
mm
ALT2
Key Groove
KC
KC 0.1mm Increment
mm
A
A 0.1mm Increment
mm
WKC
WKC 0.1mm Increment
mm
C
C 0.1mm Increment
mm
K
K 0.1mm Increment
mm
E
E 0.1mm Increment
mm
KZ
KZ 0.1mm Increment
mm
Z
Z 0.1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT8
Keyway on Step P (Position Zero from End Face)
PKC
PKC 0.1mm Increment
mm
ALT21
Keyway on Step P (Position Specfied)
PP
PP 0.1mm Increment
mm
PK
PK 0.1mm Increment
mm
ALT23
Multiple Keyways on Step P
PV
PV 0.1mm Increment
mm
PW
PW 0.1mm Increment
mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
GALT3
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
WALT3
W 1mm Increment
mm
V
V 1mm Increment
mm
ALT4
2 Set Screw Flats (Angle Specified)
SFC
SFC 1mm Increment
mm
SGALT4
SG 1mm Increment
mm
AG
AG 15 degree Increment
deg
H
0 mm
ALT25
Set Screw Flat on Step
PFC
PFC 1mm Increment
mm
LC
LC 1mm Increment
mm
ALT27
Retaining Ring Groove at D
TL
TL 0.1mm Increment
mm
TR
TR 0.1mm Increment
mm
ALT28
Retaining Ring Groove at Step P
TF
TF 0.1mm Increment
mm
ALT16
Shaft End P Left Hand Thread (Male Thread)
ALT5
Slit Cam Groove
UC
UC 1mm Increment
mm
DD
d
0 mm
LL1
l1
0 mm
ALT12
Shaft End P Relief
PC
0.0 mm
ALT31
Tapped Depth