??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
NSL-M-01 - Continuous Level Sensor NSL-M-01
Bill of material
NSL-M-01 / 400 / 10 / TC1 / 8 / O / O / A2M / X / 80-10 / X
TYP
Type
NSL-M-01
EL
Rod Length
mm
Enter value for EL
Rod Length
mm
cm
inch
ft
PA
Process connection
A
Ø
50.5 mm
D1
- mm
D2
- mm
OR
Surface quality
8 (Ra <= 0.8 µm)
MZ
Material certificate
E
Mounting position
AS
Output signal
A2M (4...20 mA, analog, 2-wire)
IS
Insulation at rod end
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
W
Angle
°
PK
Parameter configuration
L2
313 mm