??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
SCHUNK
Description
NSR-A - Pallet change system
Bill of material
SCHUNK-0303170 NSR-A 100-000-000
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
SPA
Clamping Pins (to order optional)
PKL
Pallet adapter (to order optional)
APLNSR
Adapter plate for feed-through modules (to order optional)
OPTIONA
Electric feed-through module (to order optional)
OPTIONB
Electric feed-through module (to order optional)
OPTIONC
Electric feed-through module (to order optional)
ADAISO
ISO adapter plate
MAXHANDLING
Max. handling weight
kg
KOLBENHUBABFRAG
Piston stroke monitoring
optional
VERRIEGELKRAFT
Locking force
kN
WIEDERHOLGENAUIG
Repeat accuracy
mm
EIGENMASSE
Weight
kg
MAXABSTANDVERRIE
Max. distance when locking
1 mm
HAUPTANSCHLUSSGE
Lock/unlock main connection
M5
BETRIEBSDRUCK
Min./max. operating pressure
5/6 bar
MINDRUCKENT
Min. pressure to unlock
5 bar
SPERRLUFT
Air purge connection
M5
MAXDRUCKSPERR
Max. air pressure air pressure
6 bar
UMGEBUNGSTEMPERA
Min./max. ambient temperature
15/60 °C
CNSCTN
Customs tariff number
84662098