??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 54
HELP_VARIABLE
Company
SLV
Description
NUMINOS DL M - Indoor LED recessed ceiling luminaire
Bill of material
1003873
ON
Article Number
LOD
Level of detail
AX
Piktogram
EAN
EAN 11 digits
AKSCODE
Aks code
0101020201
CATEGORY
Category (Aks text)
Indoor LED recessed ceiling luminaire
PN
Product name
NUMINOS M
TITLE
Product Title
LONGTEXT
Product longdescription
FAM
Family
NUMINOS
PRTYP
Product type
PRODUCTFAMILY_LED_FIXTURES
COO
Country of origin
CN
CTN
Customs tariff number
94051190900
RT
Registered trademark
1
WR
Warranty
5
ACSKU
Accessories SKU
1004054,1004064,1004069,1004790,1004791,1004792,1004793,1006139,1006140,1006141,1006142
ACEAN
Accessories EAN
4024163242042,4024163242141,4024163242196,4024163249409,4024163249416,4024163249423,4024163249430,4024163262279,4024163262262,4024163262255,4024163262248
COLOR1
Color 1
COLOR2
Color 2
MAT1
Material 1
Aluminium
MAT2
Material 2
Polycarbonate (PC)
FF
Fixture form
round
RAS
Rated secondary ma/V
500 V
CUI
Current in a
0.5 A
OPTE
Operating temperature
-20-40°C
EEK
Energy efficiency class
Contains EEC E light sources
OLOLM
Overall lumen output in lm
QSB
Quantity seperate beams
1
LTH
Life time in hours
50000
PRLE
Product length
6.8 cm
PRWI
Product width
10.5 cm
PRHE
Product height
10.5 cm
PRDI
Product diameter
10.5 cm
PALE
Package length
cm
PAWI
Package width
cm
PAHE
Package height
cm
CODE
Cut out depth
7.5 cm
CODI
Cut out diameter
9 cm
COFO
Cut out form
rund
NEWE
Net weight
kg
BRWE
Gross weight
kg
IRSKC
Impact resistance ik class
IK02
IPSC
IP Code
IP 20 / IP 44
SACL
Safetyclass
III
LIDI
Light distribution
rotationssymetrisch
LIEX
Light exit
direkt
MOU
Mounting
Mounting
MOUDE
Mounting detailed
Ceiling
VAWAT
Variant wattage
17.55
VALUOU
Variant lumen output
VALICO
Variant light color
VACRI
Variant cri
90
VABEAN
Variant beam angle
UGRSPC
UGR characteristics
VERTS
Sales Status
true
PRVO
Product volume
PAVO
Package volume
PRGR
Product group
SUB_MOD_NUMINOS_DL_M
PRPEROUPA
Products per outer packaging
HPOP
Has power plug
No
HPBI
Main product picture
HTML (Online)
WEPR
More product pictures
HTML (Online)
HAAM
Main ambient picture
HTML (Online)
WEAM
More ambience pictures
HTML (Online)
MASN
Dimensional drawing
HTML (Online)
PROBDE
Product data sheet
HTML (Online)
LPDA
Light planning file
HTML (Online)
LVKU
light distribution curve
HTML (Online)
DDA
3D Files
HTML (Online)
CEER
CE declaration
HTML (Online)
ANTU
Instructions
HTML (Online)
ASDD
Assembly dimension drawing
HTML (Online)