NVW-2030
cntpic
swissberger
guideway
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{cntpic/swissberger/guideway/guideway-nvw.prj},{NB=NVW-2030},{BRAND=瑞施博格},{SERIES=2},{L=30},{L1=30,[30:300/1]},{I=0.50},{D=3},{SM=1.0},{Z=6},{GBW=11.21},{P=2.35},{RS=BS},{SCREWTYPE=MA},{AC=P},{MET=N/A},{PPATH=assemblies/guideway_nvw_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
cntpic
Description
NVW2-4 - [High Precision Guideway]-NVW Series Three-row Crossed Roller Guideway-High Precision Guideway-Crossed Guideway
Bill of material
NVW-2030
CNSORDERNO
NVW-2030
NVW-2030
BRAND
Brand
Swissberger
CODE
Code
NVW2
NVW2
STROKE
Stroke
14.1
14.1
mm
B1
Guide rail combination height
24.00
24.00
mm
A
Rail width
6.50
6.50
mm
L
Rail length
mm
값 입력 L
Rail length
mm
cm
inch
ft
확인
E2
15.00
15.00
F
Side hole spacing
15
15
mm
B2
Single piece height of guide rail
11.0
11.0
mm
C
Distance from bottom edge
2.5
2.5
mm
W2
Middle large track slider
11.00
11.00
S
Screw model
M3
M3
D
Positioning pin aperture Φ
3
3
mm
G
Large screw hole diameter
4.4
4.4
mm
D1
Small screw hole diameter
2.55
2.55
mm
H1
Thickness of large screw hole
2.00
2.00
mm
T
Thickness of left and right screws
1.5
1.5
Z
Number of rollers
DA
Retainer roller size
2.0
2.0
RS
Screw replacement
BS:Black screw
RS:White screw
N:N/A
BS:Black screw
RS:White screw
N:N/A
SCREWTYPE
Screw hole processing
MA: Countersunk teeth
MB: Countersunk through-hole
MC: Full Teeth
MA: Countersunk teeth
MB: Countersunk through-hole
MC: Full Teeth
AC
Accuracy class
P: Precision level
UP: Ultra precision level
P: Precision level
UP: Ultra precision level
MET
Rail material
SUJ2
S: Stainless steel 440C
HS:高速模具钢
64G: 64G high-speed steel
SUJ2
S: Stainless steel 440C
HS:高速模具钢
64G: 64G high-speed steel
LINK
https://shop.cntpic.com/pages/search/list?keyword=NVW-2030&type=0&sale_id=10211&shop_id=10002&plat_id=1&isPlat=true