??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
Conveyer & Caster
Description
NX - Trionix High Impact Polymer V-Groove (to 2160 lb/ea)
Bill of material
NV0522808
PN
Part No.
DIA
Wheel Diameter
Inch
WIDTH
Tread Width
2
CAP
Capacity
2160 lbs.
HUB
Hub Length
2-7/16
BORE
Bore ID
2 Inch
BEARING
Bearing ID
1/2
A
V-Groove Width
0.88 Inch
B
V-Groove Depth
0.44 Inch
ROLLER
Bearing Type
Precision Ball
TEMPR
Temperature Maximum
-30°F to +220°F
HARD
Hardness
78-82 Shore D