??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBE1000-R2-SE2-0,2M-V3-L - Thru-Beam Sensors
Bill of material
OBE1000-R2-SE2-0,2M-V3-L
PRODUCT_PICTURE
Product Picture
MANUID
OBE1000-R2-SE2-0,2M-V3-L
DESCSHORT
Short Description
Thru-beam sensor (pair) OBE1000-R2-SE2-0,2M-V3-L
EAN
4050143156948
MANUTYPEDESC
Manufacturer Type Description
OBE1000-R2-SE2-0,2M-V3-L
BAC640005
Max. output current
50 mA
AAB884005
max. switching distance
1500 mm
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Laser diode, red light
AAD251006
Material of the cable mantle
BAD945004
Wave length of the sensors
680 nm
BAD823004
Width of sensor
7.5 mm
AAO737002
Delivery scope of disposable system
transmitter and receiver
BAD950006
Material of the optical surface
Glass
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAD857006
Laser protection class
Class 1
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
11.2 mm
BAD849004
Height of sensor
24 mm
BAD900004
Switch frequency
2000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink