??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR5500-18GK40-E0-V1 - Retroreflective sensors
Bill of material
OBR5500-18GK40-E0-V1
PRODUCT_PICTURE
Product Picture
MANUID
OBR5500-18GK40-E0-V1
DESCSHORT
Short Description
Retroreflective sensor OBR5500-18GK40-E0-V1
EAN
4050143491353
MANUTYPEDESC
Manufacturer Type Description
OBR5500-18GK40-E0-V1
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
7800 mm
AAC004005
Min. reflector distance
0 mm
BAA038006
min. ambient temperature
-40 °C
BAD859008
Type of light
Red light, polarized
BAD915006
Voltage type
DC
BAD826005
Diameter of sensor
18 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
45.1 mm
BAD900004
Switch frequency
500.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink