??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
OCB - Connection Box
Bill of material
ABB - 2TLA020055R3100 + OCB-2A Connection block
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF007494
Type of connector for trunk line
M12
EF008200
Connectable conductor cross section
- - - mm²
EFI08200
- - -
EFI07302
- - -
EF007302
Cable outer diameter for cable gland
- - - mm
EF006939
Number of sensor-/actuator-slots
4
EF006885
Number of channels per connector slot
1
EF006972
Type of branches for sensor-/actuator cables
M12
EF007402
Number of poles sensor/actuator slots
EF000228
Rated voltage
24 V
EF006786
Pollution degree
2
EF003983
Operating voltage
- - - V
EF004037
Max. current carrying capacity per I/O signal
2 A
EF004038
Max. current carrying capacity per socket
2 A
EF004039
Max. total current
2 A
EF008248
Material contact body
Copper
EF004020
Material of contact surface
Gold
EF007543
Material insulation body
PBT
EF007277
Thread sleeves sensor/actuator slots
M12
EF003272
With potential separation
false
EF006817
Connection for NPN-sensors
false
EF007461
Fix cable version suitable for cable guide chain
false
EF001596
Material housing
Plastic
EF000136
Colour housing
Black
EFI02393
- - -
EF002393
Operating temperature
-25 - 80 °C
EF005474
Degree of protection (IP)
IP67
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF000008
Width
54 mm
EF000040
Height
118 mm
EF001438
Length
28 mm
CTN
Customs tariff number
8538909189
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type