??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
A&T-3D Gallery
Description
OFSLCPL - 无油线性导轨 导槽型自润滑导轨(15mm)
Bill of material
OFSLCPL-W23-L220
CNSORDERNO
订购编号
CODE
代号
OFSLCPL
CZ
材质
高强度黄铜(CAC304)镶嵌MoS2
S
导槽高度
15 mm
U
导槽宽度
8 mm
W
mm
L
mm
T
mm
W1
mm
D1
d1
mm
D2
d2
mm
H
mm
LSKS
螺栓孔数
A
20 mm
B
mm
C
mm
PDF
ofslcpl.pdf