您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English (United States)
QA認證資訊
目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
OGH281
ifm electronic
IO-Link
Sensors / Identification
IO-Link position sensors
IO-Link - Photoelectric sensors
IO-Link - provision of the distance value via IO-Link
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ifm_electronic/245/245_020/245_020_010/245_020_010_050/245_020_010_050_040/ogh281.prj},{NB=OGH281},{BN=OGH281},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/31/62/pc_ogh580xx_01.png},{PRODUKTFOTO=../../../_pool_/31/62/pc_ogh580xx_01.png},{DESCRIPTIONSHORT=OGH281: Reflexlichttaster; Rotlicht; Hellschaltung; PNP; 200 mm; IP 65; IP 67; M},{DESCLONG=Reflexlichttaster; Rotlicht; Hellschaltung; PNP; 200 mm; IP 65; IP 67; M12 Steckverbindung},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=OGH-HPKG/US/CUBE/200MM},{ERPGRSUPPLIER=C1},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=},{DATASHEET_DEU=https://www.ifm.com/de/de/product/OGH281},{DATASHEET_ENG=https://www.ifm.com/de/en/product/OGH281}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ifm electronic
Description
OGH281 - all photoelectric sensors
Bill of material
OGH281
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
OGH281: Diffuse reflection sensor; red light; light-on mode; PNP; 200 mm; IP 65;
DESCLONG
Long Description
Diffuse reflection sensor; red light; light-on mode; PNP; 200 mm; IP 65; IP 67; M12 Connector
BN
Bestellnummer
OGH281
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
OGH-HPKG/US/CUBE/200MM
ERPGRSUPPLIER
ERP Group Supplier
C1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1