??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Omega Series - Maximum Performance Mobility Caster
Bill of material
POM30223BC-MNT
PN
Part Number
POM30223BC-MNT
SER
Series
Omega Series
D
Wheel Diameter
Inch
MO
Fastening Type
SIZE
Fastening Size
W
Tread Width
15/16 Inch
TT
Wheel Type
FIN
Finish
CAP
Capacity
110 Pounds
BR
Brake Type
H
Mount Height
3 7/8 Inch
R
Swivel Radius
2 7/8 Inch