??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
OOH740_S54320-F7-A3
Bill of material
OOH740 Multisensor Rauchmelder, ASA(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
OOH740 Multi-sensor smoke detector, ASA
SA110ID05
Product type (ASN)
OOH740
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Length
106.00 mm
SA700ID06
Depth
106.00 mm
SA700ID07
Height
43.00 mm
SA700ID08
mass (net)
0.13 kg
LINK
Product link
http://www.siemens.com/btproduct?S54320-F7-A3
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S54320-F7-A3
SA810ID04
Datanorm number
S54320-F7-A3
SA810ID06
GTIN number
4047625015206
SA810ID10
Description text
Multisensor smoke detector, ASA
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001095
ETIMCLASSN
ETIM Classname
Enclosure for control circuit devices
IFCEXPORT
IfcAsExport
IfcJunctionBox.USERDEFINED
OMNICLASSNU
Omniclass number
23-29 29 13
OMNICLASS
Omniclass title
Fire Detectors
UNICLASSC
Uniclass code
Pr_80_77_28
SA010ID02
Blattnummer der Richtlinie
99
SA010ID03
Issue date (month) of the guideline
200111
SA100ID04
Main product group 1
Brandschutz (EN)
SA110ID04
Main product group 2
Sinteso
ACCESSORY_1
Accessories:
ACCESSORY_2
Accessories: