??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Optimus Series - Economical Nylon Single Wheel Caster
Bill of material
OP-03PRN-100-SW-TS06
PN
Part Number
OP-03PRN-100-SW-TS06
SER
Series
Optimus Series
MO
Fastening Type
SIZE
Fastening Size
D
Wheel Diameter
3 1/8 Inch
W
Tread Width
1 Inch
TT
Wheel Type
Performa Rubber
CAP
Capacity
140 Pounds
BR
Brake Type
H
Mounting Height
4 9/32 Inch
R
Swivel Radius
3 3/4 Inch