??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
Optimus (to 140 lb/ea)
Bill of material
OP-03PRN-100-SW-TS06
PN
Part Number
OP-03PRN-100-SW-TS06
SER
Series
Optimus Series
MO
Mounting Options
SIZE
Stem/Plate Size
D
Wheel Dia.
3 1/8 palec
W
Tread Width
1 palec
TT
Tread Type
Performa Rubber
CAP
Dynamic Load
140 Pounds
BR
Caster Brake
H
Mounting Height
4 9/32 palec
R
Swivel Rad.
3 3/4 palec