??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Honsel-Group
Description
OPTO® Aluminium / Stainless Steel Large Dome Head - Multigrip Blind Rivet
Bill of material
Blind Rivet OPTO 10672048103ø16,0
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Mehrbereichsblindniet OPTO® Alu / Edelstahl Großkopf K16
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Aluminium
MAT2
Material pin
Stainless Steel A2
SU
Surface finish
EN AW-5052 [AlMg2,5]
AU
Execution
Open
KO
Head shape
Large Dome Head
D
Shaft diameter (d)
4.8 mm
DB1
Bore hole diameter from
4.900 mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
HK
Head height (k)
1.80 mm
DK
Head diameter (dk)
16.0 mm
DM
Mandrel diameter (dm)
2.8 mm
SBK
Min. Shear strength
1530.0 N
ZBK
Min. tensile strength
2300.0 N
KGS
Weight/pcs
kg
M
CAPACITY
ZTN
Customs number
83082000
EAN
CL
eCLASS
23120402
HV1
16,0
INFOPDF
Info
PDF
ECLS
23120402