??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 7
HELP_VARIABLE
Company
Honsel-Group
Description
OPTO® Aluminium / Steel Large Dome Head - Multigrip Blind Rivet
Bill of material
Blind Rivet OPTO 10650040127ø12,0
ARTNR
Item number
BEZ
Description of the Product group
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Aluminium
MAT2
Material pin
Stahl verzinkt
SU
Surface finish
EN AW-5052 [AlMg2,5]
AU
Execution
Open
KO
Head shape
Großkopf
D
Shaft diameter (d)
mm
DB1
Bore hole diameter from
mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
HK
Head height (k)
mm
DK
Head diameter (dk)
mm
DM
Mandrel diameter (dm)
mm
SBK
Min. Shear strength
N
ZBK
Min. tensile strength
N
KGS
Weight/pcs
kg
M
CAPACITY
ZTN
Customs number
83082000
EAN
CL
eCLASS
23120402
HV1
INFOPDF
Info
PDF
ECLS
23120402