??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OQR50M-R300-2EP-V1 - Retroreflective sensors
Bill of material
OQR50M-R300-2EP-V1
PRODUCT_PICTURE
Product Picture
MANUID
OQR50M-R300-2EP-V1
DESCSHORT
Short Description
Retroreflective sensor (PRT) OQR50M-R300-2EP-V1
EAN
4050143042036
MANUTYPEDESC
Manufacturer Type Description
OQR50M-R300-2EP-V1
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
50000 mm
AAC004005
Min. reflector distance
200 mm
BAA038006
min. ambient temperature
-40 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD823004
Width of sensor
25.8 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
55.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
54.3 mm
BAD849004
Height of sensor
88 mm
BAD900004
Switch frequency
50.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.120
LENGTH
0.119
WIDTH
0.091
DEPTH
0.040
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink